??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
24-7-3543
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
290 mm
B
495 mm
WEIGHT
weight
300 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25693-support-stay-with-automatic-release-495-mm-long.html
Download CAD models
Previews
3D
Dimension