??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
24-7-3546
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
180 mm
B
210 mm
WEIGHT
weight
89.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25698-support-stay.html
Download CAD models
Previews
3D
Dimension