??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
24-7-3548
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
240 mm
B
270 mm
WEIGHT
weight
106.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25700-support-stay.html
Pobierz modele CAD
Previews
3D
Wymiar