??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
24-7-3552
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
133 mm
B
195 mm
WEIGHT
weight
125 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25695-support-stays-with-automatic-release-in-stainless-steel.html
下載CAD模型
Previews
3D
尺寸