??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
24-7-3571
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
88 mm
B
140 mm
C
15.4 mm
D
8.8 mm
K
52 mm
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25697-support-stays-with-automatic-release-small-size.html
Download CAD models
Previews
3D
Dimension