??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
24-7-3577
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
67 mm
B
100 mm
C
15.4 mm
D
8.8 mm
K
32 mm
WEIGHT
weight
10 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26085-support-stays-with-automatic-release-small-size.html
下載CAD模型
Previews
3D
尺寸