??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
24-7-3580
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
224 mm
B
350 mm
WEIGHT
weight
325 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30172-multi-angle-lid-stay-with-lock.html
Download CAD models
Previews
3D
Dimension