??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
BC
Siparis No
2480.00.20.04700
DOC
Katalog sayfa
2490_14_04700
ZD
Dış Çap
75.200 mm
H
Yükseklik
20.000 mm
D1
67.650 mm
H1
8.000 mm
H2
7.000 mm
TK
Teilkreis Senkung
40.000 mm
D2
15.000 mm
D3
9.000 mm
T
12.500 mm
TK1
Teilkreis Gewinde
40.000 mm
M
8.000 mm
MT
11.500 mm
GEW
Ağırlık
0.697 kg
ZTC
Gümrük tarife numarası
82073010
CAD modeli indir
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.