??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
BC
Siparis No
2480.00.20.18300
DOC
Katalog sayfa
2490_14_18300
ZD
Dış Çap
150.200 mm
H
Yükseklik
20.000 mm
D1
141.650 mm
H1
8.000 mm
H2
8.000 mm
TK
Teilkreis Senkung
90.000 mm
D2
18.000 mm
D3
11.000 mm
T
12.000 mm
TK1
Teilkreis Gewinde
90.000 mm
M
10.000 mm
MT
12.500 mm
GEW
Ağırlık
2.780 kg
ZTC
Gümrük tarife numarası
82073010
CAD modeli indir
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.