??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.00.20.11800
DOC
Catalog page
2490_14_11800
ZD
External diameter
120.200 mm
H
Height
20.000 mm
D1
111.650 mm
H1
8.000 mm
H2
7.000 mm
TK
Teilkreis Senkung
68.000 mm
D2
18.000 mm
D3
11.000 mm
T
12.000 mm
TK1
Teilkreis Gewinde
68.000 mm
M
10.000 mm
MT
12.500 mm
GEW
Weight
1.781 kg
ZTC
Customs tariff number
82073010
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.