??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BC
Order No.
2480.00.20.07500
DOC
Catalog page
2490_14_07500
ZD
External diameter
95.200 mm
H
Height
20.000 mm
D1
86.650 mm
H1
8.000 mm
H2
7.000 mm
TK
Teilkreis Senkung
52.000 mm
D2
15.000 mm
D3
9.000 mm
T
12.300 mm
TK1
Teilkreis Gewinde
52.000 mm
M
8.000 mm
MT
11.500 mm
GEW
Weight
1.117 kg
ZTC
Customs tariff number
82073010
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.