??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.006.00250
DOC
Catalog page
2480_32_00250_bv
ZD
Cylinder diameter
38.000 mm
NM
Thread
M38x1,5
A
External dimension
75.000 mm
C
Width
50.000 mm
H
Thickness
12.000 mm
B
Stichmass Befestigung
50.300 mm
E
Stichmass Befestigung
29.000 mm
D
9.000 mm
D1
15.000 mm
T
9.000 mm
P
1.500 mm
M
6.000 mm
GEW
Weight
0.164 kg
TYP
19.000 mm
ZTC
Customs tariff number
82073010
Download CAD models
Previews