??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.007.03000
DOC
Catalog page
2480_13_03000_bv
A
External dimension
40.000 mm
B
Stichmass Befestigung
130.000 mm
D
17.000 mm
E
88.400 mm
F
97.000 mm
H
Thickness
14.200 mm
K
7.600 mm
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
GEW
Weight
0.112 kg
TYP
7.000 mm
ZTC
Customs tariff number
82073010
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.