??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.007.00500
DOC
Catalog page
2480_13_00500_bv
A
External dimension
25.000 mm
B
Stichmass Befestigung
70.700 mm
D
9.000 mm
E
40.900 mm
F
45.400 mm
H
Thickness
6.500 mm
K
3.700 mm
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
GEW
Weight
0.028 kg
TYP
7.000 mm
ZTC
Customs tariff number
73269098
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.