??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.008.07500
DOC
Catalog page
2480_13_07500_bv
A
External dimension
50.000 mm
B
Stichmass Befestigung
195.000 mm
C
170.000 mm
D
21.000 mm
E
144.400 mm
F
152.000 mm
H
Thickness
14.200 mm
K
7.600 mm
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
GEW
Weight
0.492 kg
TYP
7.000 mm
ZTC
Customs tariff number
73269098
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.