??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.010.01500.130
DOC
Catalog page
2480_12_01500_bv
A
External diameter
85.000 mm
B
Stichmass Befestigung
73.500 mm
C
Inside diameter
77.000 mm
E
Length
mm
F
Base diameter
92.000 mm
H
Thickness
16.000 mm
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
D
11.000 mm
R
59.900 mm
GEW
Weight
0.175 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.