??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BC
Order No.
2480.010.00250.055
DOC
Catalog page
2480_13_00250_bv
A
External diameter
44.000 mm
B
Stichmass Befestigung
40.000 mm
C
Inside diameter
39.000 mm
E
Length
mm
F
Base diameter
52.000 mm
H
Thickness
12.000 mm
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
D
7.000 mm
R
25.700 mm
GEW
Weight
0.055 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.