??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.010.01500.130
DOC
Catalog page
2480_12_01500_bv
A
External diameter
85.000 mm
B
Stichmass Befestigung
73.500 mm
C
Inside diameter
77.000 mm
E
Length
mm
F
Base diameter
92.000 mm
H
Thickness
16.000 mm
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
D
11.000 mm
R
59.900 mm
GEW
Weight
0.175 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.