??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.010.03000.140
DOC
Catalog page
2480_13_03000_bv
A
External diameter
105.000 mm
B
Stichmass Befestigung
92.000 mm
C
Inside diameter
96.000 mm
E
Length
mm
F
Base diameter
116.000 mm
H
Thickness
17.000 mm
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
D
13.000 mm
R
80.600 mm
GEW
Weight
0.288 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.