??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.010.05000.160
DOC
Catalog page
2480_13_05000_bv
A
External diameter
130.000 mm
B
Stichmass Befestigung
109.500 mm
C
Inside diameter
122.000 mm
E
Length
mm
F
Base diameter
138.000 mm
H
Thickness
22.000 mm
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
D
15.000 mm
R
105.700 mm
GEW
Weight
0.422 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.