??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BC
Order No.
2480.010.00500.095
DOC
Catalog page
2480_13_00500_bv
A
External diameter
52.000 mm
B
Stichmass Befestigung
45.500 mm
C
Inside diameter
46.000 mm
E
Length
mm
F
Base diameter
64.000 mm
H
Thickness
12.000 mm
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
D
7.000 mm
R
35.400 mm
GEW
Weight
0.088 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.