??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.010.00250.055
DOC
Catalog page
2480_13_00250_bv
A
External diameter
44.000 mm
B
Stichmass Befestigung
40.000 mm
C
Inside diameter
39.000 mm
E
Length
mm
F
Base diameter
52.000 mm
H
Thickness
12.000 mm
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
D
7.000 mm
R
25.700 mm
GEW
Weight
0.055 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.