??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
IDNR
Order No
DOC
Catalog page
2487_12_01500_bv
A
External dimension
100.000 mm
B
Stichmass Befestigung
73.500 mm
C
Thickness
20.000 mm
TK
Teilkreis GDF
20.000 mm
ZD
Cylinder diameter
63.200 mm
ZD1
63.000 mm
D1
10.500 mm
D2
18.000 mm
T1
12.000 mm
D3
9.000 mm
D4
15.000 mm
T2
12.000 mm
M
M12 mm
GEW
Weight
1.570 kg
M1
12.000 mm
TYP
mm
W
0.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.