??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
IDNR
Order No
DOC
Catalog page
2480_12_10000_bv
A
External dimension
210.000 mm
B
Stichmass Befestigung
170.000 mm
C
Thickness
25.000 mm
TK
Teilkreis GDF
120.000 mm
ZD
Cylinder diameter
195.000 mm
ZD1
195.000 mm
D1
17.500 mm
D2
26.000 mm
T1
17.000 mm
D3
13.500 mm
D4
20.000 mm
T2
mm
M
M20 mm
GEW
Weight
8.655 kg
M1
20.000 mm
TYP
mm
W
45.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.