??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
IDNR
Order No
DOC
Catalog page
2480_13_07500_bv
A
External dimension
190.000 mm
B
Stichmass Befestigung
138.000 mm
C
Thickness
mm
TK
Teilkreis GDF
100.000 mm
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
D1
mm
D2
mm
T1
mm
D3
11.000 mm
D4
18.000 mm
T2
15.000 mm
M
M20 mm
GEW
Weight
kg
M1
20.000 mm
TYP
mm
W
45.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.