??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.022.03000
DOC
Catalog page
2480_12_03000_bv
A
External dimension
120.000 mm
B
Stichmass Befestigung
92.000 mm
D
13.500 mm
E
88.400 mm
F
97.000 mm
G
24.000 mm
H
Thickness
12.000 mm
K
7.600 mm
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
GEW
Weight
0.661 kg
TYP
1.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.