??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BC
Order No.
2480.022.00750
DOC
Catalog page
2480_13_00750_bv
A
External dimension
75.000 mm
B
Stichmass Befestigung
56.500 mm
D
9.000 mm
E
44.400 mm
F
52.000 mm
G
25.000 mm
H
Thickness
12.000 mm
K
7.600 mm
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
GEW
Weight
0.330 kg
TYP
1.000 mm
ZTC
Customs tariff number
84879090
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.