??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.022.00150
DOC
Catalog page
2480_22_bv
A
External dimension
50.000 mm
B
Stichmass Befestigung
35.000 mm
D
7.000 mm
E
28.400 mm
F
32.100 mm
G
12.000 mm
H
Thickness
6.500 mm
K
3.700 mm
ZD
Cylinder diameter
32.000 mm
ZD1
32.000 mm
GEW
Weight
0.086 kg
TYP
1.000 mm
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.