??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
BC
Numer katalogowy
2480.044.03000
DOC
Karta katalogowa
2480_12_03000_bv
ZD
Średnica tłoczyska
95.200 mm
ZD1
95.000 mm
B
80.000 mm
C
170.000 mm
D
92.500 mm
D1
20.000 mm
D2
13.500 mm
D3
13.500 mm
E
Długość
195.000 mm
L
Wysokość
125.000 mm
L1
62.500 mm
L2
20.000 mm
L3
70.000 mm
M
145.000 mm
N
67.500 mm
NM
12.000 mm
S
Grubość
30.000 mm
T
15.000 mm
X
62.500 mm
GEW
Waga
2.828 kg
ZTC
Numer taryfy celnej
84879090
NOTE
Uwaga
Spring force must be absorbed through additional contact surface in the tool or by using flange plate 2480.047.
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.