??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.044.03.01000
DOC
Catalog page
ZD
Cylinder diameter
63.200 mm
ZD1
63.000 mm
A
63.500 mm
C
84.000 mm
D1
18.000 mm
D2
11.000 mm
E
Length
108.000 mm
L
Height
82.000 mm
L1
36.500 mm
L2
5.000 mm
S
Thickness
30.000 mm
T
27.000 mm
GEW
Weight
1.347 kg
ZS
Socked cap screw
M10x70
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.