??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.044.03.01500
DOC
Catalog page
2480_12_01500_bv
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
A
75.500 mm
C
100.000 mm
D1
20.000 mm
D2
13.500 mm
E
Length
125.000 mm
L
Height
94.000 mm
L1
42.000 mm
L2
5.000 mm
S
Thickness
30.000 mm
T
32.000 mm
GEW
Weight
1.722 kg
ZS
Socked cap screw
M12x80
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.