??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.044.03.03000
DOC
Catalog page
2480_12_03000_bv
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
A
95.500 mm
C
115.000 mm
D1
20.000 mm
D2
13.500 mm
E
Length
140.000 mm
L
Height
115.000 mm
L1
52.500 mm
L2
5.000 mm
S
Thickness
30.000 mm
T
33.000 mm
GEW
Weight
2.116 kg
ZS
Socked cap screw
M12x100
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.