??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.044.03.00150
DOC
Catalog page
2480_22_bv
ZD
Cylinder diameter
32.000 mm
ZD1
32.000 mm
A
32.100 mm
C
50.000 mm
D1
15.000 mm
D2
9.000 mm
E
Length
68.000 mm
L
Height
48.000 mm
L1
20.900 mm
L2
4.000 mm
S
Thickness
20.000 mm
T
10.000 mm
GEW
Weight
0.386 kg
ZS
Socked cap screw
M8x50
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.