??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.044.03.00250
DOC
Catalog page
2480_13_00250_bv
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
A
38.200 mm
C
54.000 mm
D1
15.000 mm
D2
9.000 mm
E
Length
74.000 mm
L
Height
54.000 mm
L1
23.900 mm
L2
4.000 mm
S
Thickness
20.000 mm
T
16.000 mm
GEW
Weight
0.449 kg
ZS
Socked cap screw
M8x50
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.