??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.044.03.00500
DOC
Catalog page
2480_13_00500_bv
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
A
45.500 mm
C
60.000 mm
D1
15.000 mm
D2
9.000 mm
E
Length
80.000 mm
L
Height
60.000 mm
L1
27.500 mm
L2
4.000 mm
S
Thickness
20.000 mm
T
22.000 mm
GEW
Weight
0.502 kg
ZS
Socked cap screw
M8x50
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.