You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
2480.044.03.00750
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
POWERLINE
2487.15.01000./Fastening/Spare parts kit
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_06/f20_06_06/2480_044_03.prj},{NB=2480.044.03.00750},{IDNR=2480.044.03.00750},{DOC=2480_13_00750_bv},{ZD=50.200},{ZD1=50.000},{A=50.500},{C=68.000},{D1=18.000},{D2=11.000},{E=90.000},{L=70.000},{L1=30.000},{L2=5.000},{S=30.000},{T=25.000},{TYP=10.000},{DK=16.000},{SW=8.000},{KH=10.000},{SL=60.000},{NM=10.000},{NML=32.000},{ZS=M10x60},{ZTC=84879090}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BC
Order No.
2480.044.03.00750
2480.044.03.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200
50.200
mm
ZD1
50.000
50.000
mm
A
50.500
50.500
mm
C
68.000
68.000
mm
D1
18.000
18.000
mm
D2
11.000
11.000
mm
E
Length
90.000
90.000
mm
L
Height
70.000
70.000
mm
L1
30.000
30.000
mm
L2
5.000
5.000
mm
S
Thickness
30.000
30.000
mm
T
25.000
25.000
mm
GEW
Weight
1.018
1.018
kg
ZS
Socked cap screw
M10x60
M10x60
ZTC
Customs tariff number
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews