??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
BC
Siparis No
2480.044.01500
DOC
Katalog sayfa
2480_12_01500_bv
ZD
Silindir çapı
75.200 mm
ZD1
75.000 mm
B
63.500 mm
C
137.000 mm
D
75.000 mm
D1
18.000 mm
D2
11.000 mm
D3
11.000 mm
E
Uzunluğu
160.000 mm
L
Yükseklik
105.000 mm
L1
52.500 mm
L2
20.000 mm
L3
60.000 mm
M
115.000 mm
N
52.500 mm
NM
10.000 mm
S
Kalınlık
30.000 mm
T
13.000 mm
X
50.000 mm
GEW
Ağırlık
2.010 kg
ZTC
Gümrük tarife numarası
84879090
NOTE
Not
Spring force must be absorbed through additional contact surface in the tool or by using flange plate 2480.047.
CAD modeli indir
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.