??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
BC
Numer katalogowy
2480.044.01500
DOC
Karta katalogowa
2480_12_01500_bv
ZD
Średnica tłoczyska
75.200 mm
ZD1
75.000 mm
B
63.500 mm
C
137.000 mm
D
75.000 mm
D1
18.000 mm
D2
11.000 mm
D3
11.000 mm
E
Długość
160.000 mm
L
Wysokość
105.000 mm
L1
52.500 mm
L2
20.000 mm
L3
60.000 mm
M
115.000 mm
N
52.500 mm
NM
10.000 mm
S
Grubość
30.000 mm
T
13.000 mm
X
50.000 mm
GEW
Waga
2.010 kg
ZTC
Numer taryfy celnej
84879090
NOTE
Uwaga
Spring force must be absorbed through additional contact surface in the tool or by using flange plate 2480.047.
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.