??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.044.07500
DOC
Catalog page
2480_12_07500_bv
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
B
110.000 mm
C
230.000 mm
D
125.000 mm
D1
20.000 mm
D2
13.500 mm
D3
13.500 mm
E
Length
260.000 mm
L
Height
200.000 mm
L1
100.000 mm
L2
20.000 mm
L3
110.000 mm
M
200.000 mm
N
95.000 mm
NM
12.000 mm
S
Thickness
30.000 mm
T
15.000 mm
X
90.000 mm
GEW
Weight
5.532 kg
ZTC
Customs tariff number
84879090
NOTE
Note
Spring force must be absorbed through additional contact surface in the tool
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.