??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.044.03000
DOC
Catalog page
2480_12_03000_bv
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
B
80.000 mm
C
170.000 mm
D
92.500 mm
D1
20.000 mm
D2
13.500 mm
D3
13.500 mm
E
Length
195.000 mm
L
Height
125.000 mm
L1
62.500 mm
L2
20.000 mm
L3
70.000 mm
M
145.000 mm
N
67.500 mm
NM
12.000 mm
S
Thickness
30.000 mm
T
15.000 mm
X
62.500 mm
GEW
Weight
2.828 kg
ZTC
Customs tariff number
84879090
NOTE
Hinweis
Spring force must be absorbed through additional contact surface in the tool or by using flange plate 2480.047.
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.