??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.045.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
A
Width
65.000 mm
A1
64.000 mm
B
Height
70.000 mm
C
22.000 mm
D
33.000 mm
D1
9.000 mm
D2
8.000 mm
E
38.000 mm
E2
4.000 mm
F
13.000 mm
G
34.500 mm
H
11.000 mm
I
23.500 mm
K
11.000 mm
L
40.000 mm
M
50.000 mm
N
50.300 mm
R
2.000 mm
GEW
Weight
0.563 kg
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.