??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.045.03000
DOC
Catalog page
2480_13_03000_bv
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
A
Width
110.000 mm
A1
109.000 mm
B
Height
121.000 mm
C
28.000 mm
D
63.000 mm
D1
13.000 mm
D2
12.000 mm
E
66.500 mm
E2
5.000 mm
F
19.000 mm
G
46.500 mm
H
11.000 mm
I
32.500 mm
K
13.500 mm
L
79.000 mm
M
90.000 mm
N
95.300 mm
R
2.500 mm
GEW
Weight
1.742 kg
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.