??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.047.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
A
External dimensions
60.000 mm
B
32.000 mm
C
Thickness
30.000 mm
D1
11.000 mm
D2
18.000 mm
T1
11.000 mm
D3
9.000 mm
D4
15.000 mm
T2
9.000 mm
E
28.100 mm
F
20.000 mm
I
19.000 mm
GEW
Weight
0.848 kg
TYP
12.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.