??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.047.05000
DOC
Catalog page
2480_13_05000_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
External dimensions
130.000 mm
B
88.900 mm
C
Thickness
50.000 mm
D1
17.500 mm
D2
26.000 mm
T1
17.500 mm
D3
11.000 mm
D4
18.000 mm
T2
11.000 mm
E
39.000 mm
F
80.000 mm
I
36.000 mm
GEW
Weight
6.633 kg
TYP
12.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.