??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.047.05000
DOC
Catalog page
2480_13_05000_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
External dimensions
130.000 mm
B
88.900 mm
C
Thickness
50.000 mm
D1
17.500 mm
D2
26.000 mm
T1
17.500 mm
D3
11.000 mm
D4
18.000 mm
T2
11.000 mm
E
39.000 mm
F
80.000 mm
I
36.000 mm
GEW
Weight
6.633 kg
TYP
12.000 mm
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.