??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.048.00250
IDNR
Order No.
2480.048.00250
DOC
Catalog page
2480_12_00250_bv
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
G
9.000 mm
L
40.000 mm
L1
18.000 mm
M
60.000 mm
N
12.000 mm
P
38.000 mm
P1
23.900 mm
P2
23.900
D1
7.000 mm
D2
11.000 mm
T
7.000 mm
NM
8.000 mm
GEW
Weight
0.440 kg
TYP
48.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.