??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.051.00150
DOC
Catalog page
2480_22_bv
ZD
Cylinder diameter
24.900 mm
ZD1
25.000 mm
A
External dimension
50.000 mm
B
Stichmass Befestigung
38.000 mm
C
Width
30.000 mm
H
Thickness
9.000 mm
D
6.600 mm
R
1.000 mm
GEW
Weight
0.060 kg
TYP
14
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.