??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
DOC
Catalog page
2482_74_bv
ZD
Cylinder diameter
19.000 mm
ZD1
19.000 mm
A
External dimension
45.000 mm
B
Stichmass Befestigung
32.000 mm
C
Width
25.000 mm
H
Thickness
9.000 mm
D
7.000 mm
R
1.000 mm
GEW
Weight
0.050 kg
TYP
14
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.