??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.052.07500
DOC
Catalog page
2490_13_07500_bv
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
A
External dimension
110.000 mm
B
Stichmass Befestigung
92.000 mm
C
Width
0.000 mm
H
Thickness
27.500 mm
H1
22.250 mm
D
13.000 mm
R
1.500 mm
GEW
Weight
0.925 kg
TYP
15.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.