??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.052.01000
DOC
Catalog page
2490_12_01000_bv
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
A
External dimension
52.000 mm
B
Stichmass Befestigung
40.000 mm
C
Width
0.000 mm
H
Thickness
14.500 mm
H1
10.950 mm
D
7.000 mm
R
1.000 mm
GEW
Weight
0.156 kg
TYP
15.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.